Model Code |
N/A 0330 R 003 BN/AM |
Absolute Filter Rating |
N/A 3 µm |
Media Type |
N/A BN/AM=Beta/Aquamicron |
Seal Material |
N/A Nitrile Rubber (NBR) |
Cap 1 Type |
N/A O-Ring Cap |
Cap 2 Type |
N/A Bypass Cap |
Collapse Rating |
N/A 20 bar |
Stat-Free |
N/A No |
Type |
N/A Hydraulic Filter Element |
Size |
N/A 0330 |
Filter Rating |
N/A 3 µm |
Style |
N/A Cartridge |
Efficiency |
N/A 99.5 % |
Material |
N/A Microglass |
Configuration |
N/A One Open Cap, One Bypass Cap |
Cap 1 Material |
N/A Plastic |
Cap 2 Material |
N/A Plastic |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A No |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A β3 > 200 |
K-Factor |
N/A 0.477 psi/gpm |
Operating Temperature [Min] |
N/A 0 ºC32 ºF |
Operating Temperature [Max] |
N/A 71 ºC160 ºF |
Bypass Pressure |
N/A 43 psi3 bar |
Division |
N/A 11 |
BUn |
N/A EA |