Type |
N/A Hydraulic Filter Element |
Model Code Description |
N/A 0300 RK 015 MM /-V |
Size |
N/A 0300 |
Filter Rating |
N/A 15 µm |
Style |
N/A Cartridge |
Seal |
N/A Fluoroelastomer (FPM) |
Filter Material |
N/A Microglass |
Use With |
N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series |
Configuration |
N/A Double Open End |
Cap 1 Type |
N/A Grommet Cap |
Cap 1 Material |
N/A Steel |
Cap 2 Type |
N/A Grommet Cap |
Cap 2 Material |
N/A Steel |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A Yes |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A ß15> 1000 |
Stat-Free |
N/A No |
Media Type |
N/A MM=Mobilemicron |
Minimum Temperature |
N/A -30 ºC-22 ºF |
Maximum Temperature |
N/A 100 ºC212 ºF |
Efficiency |
N/A 99.9 % |
Absolute Filter Rating |
N/A 15 µm |
Collapse Rating |
N/A 10 bar |
Division |
N/A 12 |
BUn |
N/A EA |