Unit of Measure

Specifications

Type

N/A C-Rail

Model Code Description

N/A HRL TS 28X11 ST BL 2M

Series

N/A HRL

Clamp Size

N/A 2M

Material

N/A Carbon Steel

Finish

N/A Phosphate Coated

Industry Standards/Certifications

N/A DIN 3015

Division

N/A 14

BUn

N/A M

Dimensions

Slot Width

N/A 0.433 in11 mm

Length

N/A 78.74 in2000 mm