Unit of Measure

Specifications

Type

N/A Top Plate

Model Code Description

N/A HRS 6 DP ST ZN

Series

N/A HRS

Clamp Size

N/A 6

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Industry Standards/Certifications

N/A DIN 3015

Division

N/A 14

BUn

N/A EA