Unit of Measure

Specifications

Type

N/A Weld Plate

Model Code Description

N/A HRS 1 AP ST M BL

Series

N/A HRS

Clamp Size

N/A 1

Material

N/A Carbon Steel

Finish

N/A Phosphate Coated

Thread Type

N/A Metric

Thread Size

N/A M10

Industry Standards/Certifications

N/A DIN 3015

Division

N/A 14

BUn

N/A EA