Unit of Measure

Specifications

Type

N/A Stacking Bolt

Model Code Description

N/A HRS 3 AF10 ST M ZN

Series

N/A HRS

Clamp Size

N/A 3

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Thread Type

N/A Metric

Thread Size

N/A M10

Industry Standards/Certifications

N/A DIN 3015

Division

N/A 14

BUn

N/A EA

Dimensions

Length

N/A 2.95 in75 mm