The pressure transmitter series HDA 4800 has a very accurate and robust sensor cell with a thin-film strain gauge on a stainless steel membrane.

Outstanding technical data and robust construction make the HDA 4800 particularly suited to the field of test rig and diagnostic technology. It is also suitable for a broad range of applications in industry.

Since the accuracy of a pressure transmitter varies greatly with the temperature of the fluid, the instrument has excellent characteristics in this respect. By default, the output signals 4 .. 20 mA, 0 .. 10 V and 0 .. 20 mA (source) are available.
Unit of Measure

Specifications

Model Code Description

N/A HDA 4845-E-250-000

Type

N/A Electronic Pressure Transmitter

Mechanical Connection Type

N/A G1/4 A ISO 1179-2, Male

Input Burst Pressure

N/A 1000 bar

Mechanical Connection Size

N/A G 1/4 A, Male

Output Signal

N/A 0 to 20 mA

Electrical Connection

N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied)

Division

N/A 17

BUn

N/A EA

No of Conductor

N/A 3

Output Permitted Load Resistance

N/A RLmax=(UB - 4 V)/20 mA (kΩ)

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 0.125 %

Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.06 %

Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.125 %

Output Typical Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.005 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.01 %/°C

Output Typical Temperature Compensation Span (Full Scale)

N/A ≤ ± 0.005 %/°C

Output Maximum Temperature Compensation Span (Full Scale)

N/A ≤ ± 0.01 %/°C

Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale)

N/A ≤ ± 0.15 %

Seal Material

N/A Fluorocarbon Elastomer (FKM)

Material of Connection

N/A Stainless Steel

Output Maximum Hysteresis (Full Scale)

N/A ≤ ± 0.1 %

Output Repeatability (Full Scale)

N/A ≤ ± 0.05 %

Output Rise Time

N/A ≤ ± 1 ms

Output Long-Term Drift Per Year (Full Scale)

N/A ≤ ± 0.1 %

CUL®US Mark

N/A Certificate No.: E318391

Note for CUL®US Mark

N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1

Direct Current (DC) Supply Voltage When Applied According to UL Specifications

N/A 12 to 30 V

Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications

N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 20 g

Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms

N/A ≤ 100 g

Pin Connection 1

N/A +UB

Pin Connection 2

N/A 0 Voltage

Pin Connection 3

N/A Signal

Pin Connection (Ground)

N/A Housing

Current Consumption

N/A ≤ 25 mA

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Life Expectancy (0 to 100% Full Scale (FS))

N/A > 10 Million Cycles

Input Overload Pressure

N/A 500 bar

Input Measuring Pressure Range

N/A 250 bar

Operating Temperature Range

N/A -25 to 85 ºC

Note for Operating Temperature Range

N/A -25 ºC (-13 ºF) with FKM seal, -40 ºC (-40 ºC) on request

Compensated Temperature Range

N/A -25 to 85 ºC

Storage Temperature Range

N/A -40 to 100 ºC

Medium Temperature Range

N/A -25 to 100 ºC

Note for Medium Temperature Range

N/A -25 ºC (-13 ºF) with FKM seal, -40 ºC (-40 ºC) on request

Protection Class According to DIN EN 605293

N/A IP 67

Torque Value

N/A 20 N·m15 lb·ft

Industry Standards/Certifications

N/A CE Mark EN 61000-6-1/2/3/4

Additional Information

N/A Since the accuracy of a pressure transmitter varies greatly with the temperature of the fluid, the instrument has excellent characteristics in this respect. By default, the output signals 4 to 20 mA, 0 to 10 V and 0 to 20 mA (source) are available.

Accessories

Accessories

N/A Appropriate accessories, such as electrical female connectors, can be found in the Accessories brochure.