Type |
N/A Profile Linear Transducer |
Model Code Description |
N/A HLT 2550-L2-006-C01-0300-000 |
Weight |
N/A 2.88 lb |
Mounting Type |
N/A Compact Profile Linear Transducer with Top Magnet Guidance Joint |
Operating Temperature [Min] |
N/A -20 ºC |
Operating Temperature [Max] |
N/A 75 ºC |
Measuring Range |
N/A 0 to 300 mm |
Output Type |
N/A 4 to 20 mA |
Sensor Type |
N/A Magnetostrictive |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.1 |
Output Repeatability (Full Scale) |
N/A ≤ 0.005, ≥ 0.05 mm |
Resolution |
N/A 12 Bit, ≥ 0.05 mm |
Non-Linearity |
N/A ≤ ± 0.01% Full Scale (FS), ≥ 0.06 mm |
Temperature Coefficient |
N/A ≤ ± 0.01% Full Scale (FS)/ ºC Typical |
Sampling Rate |
N/A
Depending on Length: 0.5 ms (Measuring Range ≤ 1200 mm 1.0 ms (Measuring Range ≤ 2400 mm) 2.0 ms (Measuring Range ≤ 3000 mm) |
Industry Standards/Certifications |
N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 |
Vibration Resistance According to DIN EN 60068-2-6 |
N/A ≤ 10 g at 50 to 2000 Hz |
Shock Resistance According to DIN EN 60068-2-27 (11 ms) |
N/A ≤ 100 g |
Sensor Material |
N/A Measuring Body: Aluminum |
Electrical Connection |
N/A Male M12 x 1, 4 Pole |
Pin Connection 1 |
N/A +Ub |
Pin Connection 2 |
N/A Not Connected |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A Signal |
Power Supply |
N/A 24 V DC ± 20% |
Current Consumption |
N/A ≤ 100 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 250 mVpp |
Storage Temperature Range |
N/A -30 to 85 ºC |
Degree of Protection |
N/A IP 67 |
Installation Position |
N/A No Restriction |