Process Filter Medium (PFM) for applications requiring a high level of cleanliness
Unit of Measure

Specifications

Type

N/A Cartridge Housing

Weight

N/A 5.89 kg12.98 lb

Material

N/A Carbon Steel

Short Description

N/A Bag Housing and Elements