Unit of Measure

Specifications

Absolute Filter Rating

N/A 3 µm

Media Type

N/A BH/HC=Betamicron® High Collapse

Seal

N/A Ethylene Propylene Rubber (EPR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed End Cap

Type

N/A Hydraulic Filter Element

Size

N/A 0660

Style

N/A Cartridge

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One closed Cap

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Beta Rating

N/A ßx(c) ≥ 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Nominal Filter Rating

N/A 3 µm

Division

N/A 11

BUn

N/A EA

Dimensions

Outside Diameter

N/A 3.6 in91 mm

Length

N/A 13 in330 mm

Inside Diameter

N/A 48 mm1.89 in