PPV102

Heavy Duty Series- PPV102   Axial piston pump, swash plate design, open circuit
Essential performance data:
  • 63 - 560 cm³/rotation
  • Nominal pressure of up to 350 bar; maximum pressure of up to 400 bar
  • Speed of up to 1800 rpm
  • Pressure control, load sensing control, constant power control and flow rate control are available
Add to inquiry list