L - VZDUCHOVÝ FILTRAČNÍ ELEMENT

Elements of the "L" type can be used in filling and breather filters, e.g. in the series ELF, BF, LU.

FEATURES:

  • Filter rating: 3 to 100 µm
  • Filter materials: glass fibre, wire mesh, paper, water-absorbent material
  • Absolute or nominal filtration, depending on the filter material
  • Operating temperature: up to 100°C
  • Compatible with all conventional operating media