MA - PATRONY SPINON

"MA" type cartridges are used in mobile filters of the MF and MFD series, in addition to breather filters of the BL series.

FEATURES:

  • Filter ratings: 3 to 40 µm
  • Filter materials: glass fibre, paper, super absorber for water separation
  • Absolute or nominal filtration, depending on the filter material
  • Permissible differential pressure: 8 bar
  • Operating temperature: up to 100°C
  • Compatible with all conventional operating media