Model Code Description |
N/A ELF P 3 F 3 W 6.0/-RV |
Type of Connection |
N/A Flanged Connection to DIN 24557/T2 |
Cap Material |
N/A Epoxy Coated Steel |
Gauge Option |
N/A Without Indicator |
Type |
N/A Filler Breather |
Filter Element Material |
N/A Phenolic Resin Impregnated Paper |
Size |
N/A 3 |
Filtration Rating |
N/A 3 µm |
Reseat Pressure |
N/A 0.2 bar3 psi |
Modification |
N/A Standard |
Industry Standards/Certifications |
N/A DIN 24557/T2 |
Screen Material |
N/A Buna N |
Maximum Flow Rate at 0.04 bar |
N/A 31 scfm230 gpm |
Maximum Flow Rate at 0.04 bar |
N/A 230 gpm |
Relief Pressure |
N/A 0.2 bar3 psi |
Division |
N/A 14 |
BUn |
N/A EA |
O-Ring Material |
N/A Buna N |
N/A Relief Valve (for use on Pressurized Tanks) |
|
Configuration |
N/A Filler/Breather |