• 1/4" - 2" Full Port Design
  • BSP or DIN2353 Connections
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure to 7250 psi (500 bar) depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

N/A KHB-G1/2-1112-01X-A

Connection Type

N/A (BSP) Female Thread

Valve Size

N/A 16

Operating Pressure [Max]

N/A 7250 psi

Material Body

N/A Carbon Steel

Material Spindle and Ball

N/A Carbon Steel

Material Ball Seal

N/A Polyacetal (Standard)

Material O-Ring

N/A Nitrile Rubber (NBR) (Buna-N)

Connection Standard

N/A BSP Ports with ISO 228 Threads

Type

N/A Ball Valve

Flow Direction

N/A 2-Way

Housing Type

N/A Block Housing

Ball Plating

N/A Chrome Plated

Spindle Plating

N/A Zinc Plated

Valve Operator

N/A Handle

Material Handle

N/A Aluminum

Material Housing

N/A Carbon Steel

Housing Surface Plating

N/A Zinc Plated

Weight

N/A 0.7 kg

Connection Gender

N/A Female

Handle Codes

N/A Straight Aluminum

Operating Temperature [Min]

N/A 14 ºF

Operating Temperature [Max]

N/A 176 ºF

Industry Standards/Certifications

N/A International Organization for Standardization (ISO)

Division

N/A 14

BUn

N/A EA

Dimensions

Connection Size

N/A G1/2

Dimension B

N/A 40 mm

Diameter D

N/A 15 mm

Dimension d1

N/A G1/2

Dimension I

N/A 16 mm

Dimension H

N/A 62 mm

Dimension H1

N/A 20 mm

Dimension H2

N/A 46 mm

Dimension H3

N/A 11 mm

Dimension SW1

N/A 12 mm

Dimension SW2

N/A 32 mm

Dimension L

N/A 83 mm

Dimension L1

N/A 47 mm