Model Code Description |
N/A DFDK30QLBXXA1.0/V |
Flow |
N/A 8 gpm30 L/min |
Operating Pressure [Max] |
N/A 315 bar4568 psi |
Bypass Valve |
N/A Non-Bypass |
Seal Material |
N/A Fluorocarbon Elastomer (FKM) |
Element Material |
N/A Housing Only |
Type |
N/A Duplex Pressure Filter |
Weight |
N/A 7.203 kg15.88 lb |
Mounting Type |
N/A Inline Duplex 4 Mounting Holes |
Head Material |
N/A Ductile iron |
Division |
N/A 11 |
Element Collapse Pressure Rating |
N/A 210 bar3045 psi |
N/A
|