Unit of Measure

Specifications

Type

N/A Ball Valve

Material Ball Seal

N/A Polyacetal (Standard)

Material Spindle Seal

N/A FPM (Floroelastomer) (standard)

Division

N/A 14

Model Code Description

N/A SEAL KIT KHP/KHP3K-25-XX14

BUn

N/A EA

Material O-Ring

N/A Fluoroelastomer (FPM) (Standard)