WYMIENNIKI CIEPŁA SKRĘCANE.

Gasketed plate heat exchangers consist of a stack of individually stamped heat transfer plates made of stainless steel or titanium. The plate stack is clamped using bolts in a frame consisting of a fixed cover an a moveable cover.  

In order to cover the large performance range, various installation sizes with different numbers of plates are available.

In the case of safety plate heat exchangers, 2 plates are brought together as a pair and welded to the connections. In the event of leakage at one of the two plates, the fluid runs into the intermediate space and emerges outside. This means that a mixing of the media can be prevented.

  • Pressure stages: max. 10 bar, 16 bar or 25 bar
  • Operating temperature: max. 140°C
Dodaj do koszyka