Part Number |
Model Code Description |
Seal Material |
Body Material |
Nominal Flow |
Cracking Pressure |
---|---|---|---|---|---|
2560849 | N/A RV16A-01-AS16-N-05 | N/A Buna-N | N/A Aluminum | N/A 44 gpm165 L/min | N/A 0.35 bar5 psi |
3015349 | N/A RV16A-01-C-N-05 QS | N/A Buna-N | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 0.35 bar5 psi |
3555397 | N/A RV16A-01-C-N-100 QS | N/A Buna-N | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 6.9 bar100 psi |
3015350 | N/A RV16A-01-C-N-15 | N/A Buna-N | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 1 bar15 psi |
3015351 | N/A RV16A-01-C-N-30 QS | N/A Buna-N | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 2.1 bar30 psi |
3015352 | N/A RV16A-01-C-N-70 QS | N/A Buna-N | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 4.8 bar70 psi |
3015363 | N/A RV16A-01-C-V-05 | N/A Viton® | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 0.35 bar5 psi |
3015364 | N/A RV16A-01-C-V-15 | N/A Viton® | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 1 bar15 psi |
3926014 | N/A RV16A-01E-C-N-05 | N/A Buna-N | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 0.35 bar5 psi |