COAXIALE VENTILER, INDIREKTE STYRET

Coaxial valves pilot operated

Function
pressure-compensated, pilot operated 2/2 & 3/2 way coaxial valves in NC and NO version

Media
gaseous, fluid, high-viscosity, gelatinous, paste-like, contaminated, aggressive, cooling lubricants

Versions
brass, brass nickel-coated, free of non-ferrous metal, stainless steel
* the materials specifications are in reference to the parts in contact with the medium

  • Nominal bore
    DN10 - DN50
  • Pressure range
    0 - 160 bar
  • Sealing materials
    FPM, PTFE, NBR, special materials specifically selected for the respective media and temperature
  • Options
    Function NO, limit switches, emergency manual override, special voltage, solenoid M12 x 1, pilot valve, damping, acceptances, sensor/pressure gauge connection. Explosion protection
Add to inquiry list