Tekniske data
Tryktype | Relativ |
---|---|
Trykenhed | BAR |
Minimumsværdi for trykområde | 0 |
Trykområde maks. værdi | 25 |
Nøjagtighed | 0,50 % maks. = 0,25 % type |
Udgangssignal | 4 til 20mA (2 ledere) |
Mekanisk forbindelse | M14x1,5 ISO 9974-2/ekstern |
Elektrisk tilslutning | DIN EN 175301-803 /3p + PE |
Godkendelse | UL-godkendelse |
Downloads
HDA 4400/4700 ExD ATEX IECEx CSA User manual D/E
(10.78 MB)
HDA 4400/4700 ExD ATEX IECEx CSA User manual D/E
(10.78 MB)
HDA 4400/4700 ExD HART ATEX IECEs CSA User manual D/E
(3.35 MB)
HDA 4400/4700 ExD HART ATEX IECEs CSA User manual D/E
(3.35 MB)
HDA 4400/4700 ExD ATEX IECEx CSA für H2 User manual D/E
(13.04 MB)
HDA 4400/4700 ExD ATEX IECEx CSA für H2 User manual D/E
(13.04 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
(3.47 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
(3.47 MB)
HDA 4400/4700/EDS 410 Ex-Proof User manual E
(0 MB)
HDA 4400/4700/EDS 410 Ex-Proof User manual E
(0 MB)
HDA 4400/4700 Ex ia ATEX IECEx for H2 User manual D/E
(6.54 MB)
HDA 4400/4700 Ex ia ATEX IECEx for H2 User manual D/E
(6.54 MB)
HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
(1.72 MB)
HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
(1.72 MB)
HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx User manual+Safety manual D/E
(5.01 MB)
HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx User manual+Safety manual D/E
(5.01 MB)
HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx for H2 User manual+Safety manual D/E
(5.23 MB)
HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx for H2 User manual+Safety manual D/E
(5.23 MB)
HDA 4400/4700 User manual D/E/F
(1.91 MB)
HDA 4400/4700 User manual D/E/F
(1.91 MB)
HDA 4700 CANopen+SAE J1939 User manual D/E
(0 MB)
HDA 4700 CANopen+SAE J1939 User manual D/E
(0 MB)
HDA 4100/4300/4400/4700 ship User manual D/E
(0 MB)
HDA 4100/4300/4400/4700 ship User manual D/E
(0 MB)
HDA 4100/4300/4400/4700 Ex ia CSA User manual E
(1.48 MB)
HDA 4100/4300/4400/4700 Ex ia CSA User manual E
(1.48 MB)
HDA 4100/4300/4400/47000 IECEx User manual D/E
(5.25 MB)
HDA 4100/4300/4400/47000 IECEx User manual D/E
(5.25 MB)
HDA 4700/7400/7700 CANopen Protocol description D/E
(0 MB)
HDA 4700/7400/7700 CANopen Protocol description D/E
(0 MB)
HDA 4400/4700-CC Analogue Safety Safety manual D/E
(0 MB)
HDA 4400/4700-CC Analogue Safety Safety manual D/E
(0 MB)
HDA 4400/4700 flash membrane User manual D/E/F
(0 MB)
HDA 4400/4700 flash membrane User manual D/E/F
(0 MB)
HDA 4700/7400/7700 SAE J1939 Protocol description D/E
(0 MB)
HDA 4700/7400/7700 SAE J1939 Protocol description D/E
(0 MB)
HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
(2.51 MB)
HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
(2.51 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
(4.37 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
(4.37 MB)
HDA 4700 HART User manual D/E
(0 MB)
HDA 4700 HART User manual D/E
(0 MB)
HDA 4400/4700-AA Ex ia ATEX IECEx for H2 User manual D/E
(7.62 MB)
HDA 4400/4700-AA Ex ia ATEX IECEx for H2 User manual D/E
(7.62 MB)
HDA 4400/4700-AA Ex ia ATEX IECEx User manual D/E
(4.36 MB)
HDA 4400/4700-AA Ex ia ATEX IECEx User manual D/E
(4.36 MB)
HDA 4400/4700 Ex ia CSA for H2 User manual E
(3.12 MB)
HDA 4400/4700 Ex ia CSA for H2 User manual E
(3.12 MB)
HDA 4400/4700 HART Ex ia ATEX IECEX for H2 User manual D/E
(2.17 MB)
HDA 4400/4700 HART Ex ia ATEX IECEX for H2 User manual D/E
(2.17 MB)
HDA 4700 SAE J1939 V03 Protocol description E
(0 MB)
HDA 4700 SAE J1939 V03 Protocol description E
(0 MB)
HDA 4700 Bluetooth Ex ia ATEX IECEx User manual E/D
(1.9 MB)
HDA 4700 Bluetooth Ex ia ATEX IECEx User manual E/D
(1.9 MB)
HDA 4700 CANopen Safety SIL3 PLe Safety manual D/E
(3.36 MB)
HDA 4700 CANopen Safety SIL3 PLe Safety manual D/E
(3.36 MB)
HDA 4400/4700 CANopen Safety SIL3 PLe Protocol description E
(5.5 MB)
HDA 4400/4700 CANopen Safety SIL3 PLe Protocol description E
(5.5 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx
(0 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx
(0 MB)
HDA 4700 Pressure Transmitter Ex applicationsATEX, IECEx, CSA, triple approval, HART interface
(0 MB)
HDA 4700 Pressure Transmitter Ex applicationsATEX, IECEx, CSA, triple approval, HART interface
(0 MB)
HDA 4700 Pressure Transmitter Ex applications IECEx Australia approval
(0 MB)
HDA 4700 Pressure Transmitter Ex applications IECEx Australia approval
(0 MB)
HDA 4700 Pressure Transmitter SIL 3, PLe
(3.59 MB)
HDA 4700 Pressure Transmitter SIL 3, PLe
(3.59 MB)
HDA 4700 Pressure Transmitter
(5.79 MB)
HDA 4700 Pressure Transmitter
(5.79 MB)
HDA 4700 Pressure Transmitter CAN
(4.54 MB)
HDA 4700 Pressure Transmitter CAN
(4.54 MB)
HDA 4700 Pressure Transmitter shipping applications
(4.7 MB)
HDA 4700 Pressure Transmitter shipping applications
(4.7 MB)
Electronic Pressure Transmitter with HSI Sensor Recognition HDA 4748-H
(0 MB)
Electronic Pressure Transmitter with HSI Sensor Recognition HDA 4748-H
(0 MB)
Electronic Pressure Transmitter in ATEX Version HDA 4700
(0 MB)
Electronic Pressure Transmitter in ATEX Version HDA 4700
(0 MB)
HDA 4700 Pressure Transmitter Ex applications
(0 MB)
HDA 4700 Pressure Transmitter Ex applications
(0 MB)
Electronic Pressure Transmitter HDA 4700 with Flush Membrane
(0 MB)
Electronic Pressure Transmitter HDA 4700 with Flush Membrane
(0 MB)
HDA 4700 Pressure Transmitter PL d Cat 3
(5.15 MB)
HDA 4700 Pressure Transmitter PL d Cat 3
(5.15 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, CSA
(0 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, CSA
(0 MB)
Electronic Pressure Transmitter HDA 4700 IECEx Intrinsically safe
(0 MB)
Electronic Pressure Transmitter HDA 4700 IECEx Intrinsically safe
(0 MB)
HDA 4700 Pressure Transmitter HART
(4.52 MB)
HDA 4700 Pressure Transmitter HART
(4.52 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, HART
(0.76 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, HART
(0.76 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, CSA, HART
(0 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, CSA, HART
(0 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, Redundant
(0 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, Redundant
(0 MB)
Electronic Pressure Transmitter HDA 4700 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
(0 MB)
Electronic Pressure Transmitter HDA 4700 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
(0 MB)
Electronic Pressure Transmitter HDA 4700 with Flush Membrane ATEX,IECEx, CSA Flameproof Enclosure
(0 MB)
Electronic Pressure Transmitter HDA 4700 with Flush Membrane ATEX,IECEx, CSA Flameproof Enclosure
(0 MB)
Electronic Pressure Transmitter HDA 4700 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
(0 MB)
Electronic Pressure Transmitter HDA 4700 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
(0 MB)
Pressure transmitters for hydrogen applications
(22.21 MB)
Pressure transmitters for hydrogen applications
(22.21 MB)