Hydraulic systems
Hydraulic systems
PrintPrint

Steel/iron

Hydraulic systems for the following applications:
In steel mills

  • Continuous casting plants
  • Slab continuous casting plants
  • Ribbon lap plants
  • Blast furnace gas relief
  • Bypass heating/cooling circuit for continuous casting plant
  • Pump station for ribbon lap plant
  • Valve status for slab continuous casting plant

Energy extraction

Hydraulic and lubrication systems for utilization in the following applications:
In coal-fired power plants

  • Coal transport
  • Coal mill
  • Purification
  • Water-steam circulation (valve control in accordance with Technical Rules for Boilers TRD 421
  • Flue gas desulphurization
  • Gas and steam turbines
  • Grate drives
  • Steering oil supply unit for turbines
  • Oil supply, steam turbine
  • Steering oil supply, steam turbine
  • Actuators for gas turbines
  • System for steam valve control TRD 421

Mechanical engineering

Hydraulic systems for the following applications:

  • Pressing line
  • Accumulator stations for pressing lines
  • Machine tools
  • Test stands
  • Test bench, Airbus testing
  • Fluid walls for machining centers

Renewable energies

Hydraulic systems for the following applications:

  • Wind power stations
  • Wind power plant - hydraulic power unit for brake function and azimuth adjustment
  • Solar energy power plant - unit for parabola mirror adjustment
  • Hydroelectric power plant - unit for drop weight flap in cooling water circuit
  • Biomass combustion plants

Oil and gas refineries

Hydraulic systems for the following applications:

  • Hydraulic equipment, refinery
  • Switch cabinets, refinery
  • Oil system, compressor plant

 

 

Shipping

Hydraulic systems for the following applications:

  • Hydraulics for shipping stabilizers
  • Hydraulics for dredgers
  • Compressor system for ships
  • Systems for ship loaders

... and many more

Hydraulic systems for the following applications:

  • Hydraulic and lubrication oil plant for cement mills
  • Units and cylinders for bucket-wheel excavators
  • Flushing unit
Velkommen til HYDAC
Ønsker du at besøge vores mobile optimerede hjemmeside?
Ja, til den mobile hjemmeside
Nej tak, til standard hjemmesiden