From the components to the system, whether hydraulics, electronics or mechanics, providing you with the best solution is our challenge:
Universal mobile controls for
Universal mobile displays
Application-specific sensors
Portable data recorders
Mobile controls as a complete package of: hydraulics, sensors, electronics and software; everything from one source or as individual components.
HYDAC offer mobile valves for standard actuation types (manual, hydraulic, pneumatic, electronic or electro-proportional) on different hydraulic circuits and options. Whether in open or closed circuits, in monoblock or disk construction, or a combination of the two; also available with load-sensing controls. In this way we have created a modular system for flexible design of your complex controls up to approx. 180 l/min and for pressure ranges of up to 350 bar.
A comprehensive range of hydraulic and ventilation filters, equipped with high-quality filter element materials ensure high operating safety and long maintenance intervals, for example:
Return filtration with return filter RFM
Feed circuit filtration with line filter LPF
Pressure oil filtration with line filter MFM
Removal of coarse particles with Inline Filter ILF
Air filtration with ventilation filters BF, ELF, ELFL, BD
Filter clogging indicators For improvement of operating safety and, if applicable, display of maintenance intervals
Brand labeling to ensure availability of spare parts Marking of the filter elements for improvement of the product identification and to ensure replacement element availability
Hydropneumatic suspension system with integrated piston accumulator and electronic pipe breakage protection. High operating safety due to active pressure compensation.
for the completion of hydraulic systems.