ETS 4548-H MED HSI SENSORGJ.KJENNING

Available versions:
Standard

The electronic temperature transmitter ETS 4548-H with HSI sensor detection was specially developed for use in conjunction with the HYDAC measurement devices HMG 500, HMG 510, HMG 3000 and CMU 1000. For data transmission purposes, the ETS 4548-H is equipped with an HSI interface (HYDAC Sensor Interface). Thanks to this, the HSI sensor is recognised completely automatically by the HYDAC measurement devices listed above and all necessary basic device settings are then immediately undertaken automatically. As is the case with all temperature transmitters of the ETS 4000 series, the ETS 4548-H is distinguished for its robust design and its excellent EMC properties. Based on a silicon semiconductor device and corresponding evaluation electronics, the temperature transmitter is designed to measure temperatures in the range -25°C to +100°C.
  • Fully automatic detection and voltage supply by means of the HYDAC measurement devices HMG 500, HMG 510, HMG 3000 or CMU 1000
  • Automatic transfer from measurement range, measurement value and unit.
  • Robust design
  • Pressure-resistant up to 600 bar
  • Excellent EMC characteristics
  • Standard Degree of protection IP 67