HDA 4748-H MED HSI SENSORGJ.KJENNING

Available versions:
Standard
The pressure transducer of the HDA 4748-H series with HSI sensor detection was specially developed for use in conjunction with the HYDAC measurement devices HMG 500, HMG 510, HMG 3000 and CMU 1000. For data transmission purposes, the EVS 4748-H is equipped with an HSI interface (HYDAC Sensor Interface). Thanks to this, the HSI sensor is recognised completely automatically by the HYDAC measurement devices listed above and all necessary basic device settings are then immediately undertaken automatically. As is the case with all pressure transducers of the HDA 4700 series, the HDA 4748-H is also equipped with the very accurate and robust sensor cell with thin-film DMS on a stainless steel diaphragm. It is distinguished for its outstanding technical data and for a small, compact design.
  • Fully automatic detection and voltage supply by means of the HYDAC measurement devices HMG 500, HMG 510, HMG 3000 or CMU 1000
  • Automatic transfer from measurement range, measurement value and unit.
  • Accuracy ±0.25% FS type.
  • Very robust sensor cell
  • Very small temperature error
  • Outstanding EMC properties
  • Excellent long-term stability
  • Very compact design